Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KVT Fastening
Description
T38 - Pin M4 / SM4
Bill of material
KVT M4/T38-4.75x25
BZC
Orderspecification
DXL
Diameter x Length
D
Diameter
4.75 mm
L
Length
mm
W
Material
Steel, galvanized
K
Rectangular head
38 x 15 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models