Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Special Angle Connector - External Connector Series
Bill of material
LE-JJ-1530
ORDERNUMBER
Order Number
LE-JJ-1530
CODE
Code
LE-JJ
MATERIAL
Material
Al-Found mm
A
30.0 mm
B
15.0 mm
C
Φ6.5 mm
D
5.0 mm
WEIGHT
Weight
0.022 kg
COMPATIBILITY
Compatibility Code
1530 aluminum profile
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models