Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Combination Wheel - Foot Supports Series
Bill of material
LE-FHL-3-TPU
ORDERNUMBER
Order Number
LE-FHL-3-TPU
BRACKETMATERIAL
Wheel Bracket Material
Chrome Steel
WHEELMATERIAL
Wheel Material
A
65 mm
B
96 mm
C
45 mm
D
75 mm
E
103 mm
WEIGHT
Weight
0.879 kg
MAXIMUM
Maximum load capacity
120 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models