Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 090 - 5.1 lifgo linear double-ZA2 SVZ
Bill of material
501 090_5.1 lifgo linear doppel-ZA2 SVZ
CNSORDERNO
Part number
501 090
BEZ
Description
5.1 lifgo linear doppel-ZA2 SVZ
A
Length
110 mm
B
Height
87 mm
C
Length
80 mm
D
Length
60 mm
E
Height
72 mm
E2
Height
72 mm
F
Height
5.5 mm
G1
Height
16 mm
G2
Length
7 mm
H
Centering flange
44H7 tief 3 mm
I
Diameter
72 mm
J
Diameter
25h7 mm
K
Length
45 mm
L
Length
47 mm
M
Length
36 mm
N
Length
5 mm
O
Diameter
20H7 mm
S
Thread
M10 deep 25, 8.5 thru
S2
Thread
M10 deep 14
S3
Thread
M10 deep 25
T
Thread
M8 deep 10
U
Thread
M6 deep 5
U1
Thread
M6 deep 5
V
Length
62 mm
W
Height
21 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
3.82 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models