Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 193 - 5.0 Coupling unit
Bill of material
500 193 - M = M10 x 1.25_5.0 Kupplungseinheit
CNSORDERNO
Part number
500 193 - M = M10 x 1.25
BEZ
Description
5.0 Coupling unit
INFO
Datenblatt
Info PDF
A
Diameter
50 mm
B
Thread
M10 mm
C
Length
27 mm
D
Coupling unit
mm
E
Width across flats
SW 30 mm
L
Length
45.5 mm
FD
Dynamic tensile force
10 KN
FS
Static tensile force
16 KN
CNSMASSEXACT
Weight
0.58 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models