Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
PopUp Clean series 5P5 - Tank cleaning nozzles static
Bill of material
LECHLER_5P5.0811YAP
WINKEL
Spray angle
30 °
TYPE
Type
5P5.0811YAP
MAT
Material No.
Stainless steel 316L
AN
Tank connection
V1
Volume flow at P=2 bar
50 l/min
V2
Volume flow at P=5 bar
79 l/min
V3
Volume flow at P=40 psi
15.5 US gal./min
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models