Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Peter Lehmann
Description
4th axis - Rotary table EA
Bill of material
EA-507.L(120)
MSL
Max. spindle load
kg
TYP
Type
MS
Motor position
VC
Vertical base plate
WMS
WMS - Meassuring system
DDF
DDF - Rotary union
SPZ
SPZ - Clamping cylinder
CHI
Center height increase
WA
Work area
SV
Tilt
160 mm
CH
Center height
110 mm
W
Weight with motor
25 kg
WT
Total weight
25.00 kg
CB
Center bore
31 mm
A
Dimensions
311 mm
B
Dimensions
165 mm
C
Dimensions
136 mm
D
Dimensions
110 mm
E
Dimensions
23 mm
F
Dimensions
75 mm
X
Dimensions
236 mm
PDF
Download
LINK
Webpage link
Webpage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models