Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
LEMO
Description
E-0E-HGP - Push-pull connector - Fixed receptacle, nut fixing, watertight or vacuum-tight
Bill of material
HGP.0E.250.KTLPV
REF
DESC
Fixed receptacle, nut fixing, watertight or vacuum-tight
CONTACT
MINTEMP
-20 °C
MAXTEMP
100 °C
TESTV
Vtest:|A|3000 V (AC), 4200 V (DC)
MAXA
6 A
OPTION
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models