Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
LEMO
Description
00-00-SWH - Push-pull adapter / coupler - Fixed coupler, nut fixing, watertight or vacuum-tight
Bill of material
SWH.00.250.CTMPV
REF
DESC
Fixed coupler, nut fixing, watertight or vacuum-tight
CONTACT
1 Coax (50 Ohm)
MINTEMP
-20 °C
MAXTEMP
100 °C
TESTV
Vtest:|A|2100 V (AC), 3000 V (DC)
MAXA
4 A
OPTION
IPRATING
68
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models