Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
YTO110 - Belt Driven Linear Actuator
Bill of material
YTO110-100-4P-D01-M40-P1
ITEM
Item NO.
YTO110
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
BQ
Block Quantity
4P
POS
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
POS1
Position of auxiliary block
mm
MMP
Motor Mounting Positon
AB
Auxiliary Block
MB
Motor Brand
PO
Power Output
PS
Number of Photoelectric Sensor
L
410 mm
A
200 mm
M
0 mm
N
4 mm
WEIGHT
Weight
4.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models