Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
YTO220 - Belt Driven Linear Actuator
Bill of material
YTO220-50-4P-D01-M75-P1
ITEM
Item NO.
YTO220
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
BQ
Block Quantity
4P
POS
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
POS1
Position of auxiliary block
mm
MMP
Motor Mounting Positon
AB
Auxiliary Block
MB
Motor Brand
PO
Power Output
PS
Number of Photoelectric Sensor
L
527 mm
A
50 mm
M
1 mm
N
6 mm
WEIGHT
Weight
28.8 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AirTAC
    TCL TCM - Tri-Rod and Rotary Cylinder
    LIMON
    YSO100 - Ball Screw Driven Linear Actuator
    LIMON
    YTO135 - Belt Driven Linear Actuator
    LIMON
    YTO170 - Belt Driven Linear Actuator
    SMC Corporation
    MXQ - Air Slide Table
    LIMON
    YSO135 - Ball Screw Driven Linear Actuator
    LIMON
    YSO220 - Ball Screw Driven Linear Actuator
    LIMON
    YTC110 - Belt Driven Linear Actuator
    LIMON
    YSC170 - ysc
    DM-ROBOT
    HG-KN - mitsubishi-servo
    SMC Corporation
    AS_2_1FG - Elbow Type
    SMC Corporation
    【Discontinued Product】: KQ2H Male Connector - One-touch Fittings Male connector :This product has been discontinued.
    SMC Corporation
    MHF2 - Low Profile Air Gripper
    SMC Corporation
    MGJ - Miniature Guide Rod Cylinder
Previews
3D
Dimension
2D
Download CAD models