Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
CT-04 - COMPTEUR DE CYCLE MÉCANIQUE CYLINDRIQUE, À DROITE
Nomenclature
LYPSIS - CT-04 - 0115005
CODE
0115005
D
6.34 mm
D1
22.14 mm
L
56.00 mm
L1
46.74 mm
L2
41.15 mm
E
23.26 mm
H
18.92 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models