Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
LIQUI MOLY 3418 - Ceramic Paste
Bill of material
68055015
ARTNR
Product No.
68055015
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
LIQUI MOLY Ceramic Paste
HW
Note
Danger! Observe safety data sheet!
IH
Contents
50 ml
EG
Properties
LIQUI MOLY ceramic paste for the lubrication of highly stressed sliding surfaces of all kinds.
TP
Temperature
Temperature range: -40°C to +1.400°C as release paste. °C
GEW
Weight
65 g
CTN
Customs tariff number
34039900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part