Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
LOCTITE® 648 - Retaining Compound, High Strength, with High Temperature Resistance
Bill of material
14073213
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
FP
Bonding Products
LOCTITE ® 648 - Retaining Compound, High Strength, with High Temperature Resistance
HW
Note
Danger! Observe safety data sheet!
FK
Strength
High
IH
Contents
ml
GBA
Packaging Type
Bottle
HF
Handling strength (at room temperature on steel)
3 min.
FF
Functional strength (Typical value at +22ºC)
6 h
KS
Bondline gap
up to 0.15 mm mm
DTB
Temperature resistance
-55°C to +180°C °C
GEW
Weight
g
CTN
Customs tariff number
35061000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part