Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRS-SPV-1.385:1-ST - Bevel Gears Made from Steel, Spiral Tooth System, Ratio 1.385:1, Steel 42CrMo4 hardened
Bill of material
38574400
ARTNR
Product No.
38574400
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel 42CrMo4, teeth induction hardened
US
Ratio
1,385 : 1
M
Module
1.5
ZZ
Number of teeth
13 / 18
DAK
da
36.7 mm
DAG
da
48.5 mm
DK
d
33.9 mm
DG
d
47.0 mm
NDK
ND
22 mm
NDG
ND
30 mm
NLK
NL
11 mm
NLG
NL
11.0 mm
L1K
L1
21.6 mm
L1G
L1
20.9 mm
LK
L
24 mm
LG
L
24.7 mm
SK
S
15.9 mm
SG
S
18.9 mm
BK
b
10 mm
BG
b
10.0 mm
BH7G
B - H7
15 mm
BH7K
B - H7
12 mm
EK
E
38.5 mm
EG
E
34.8 mm
MDK
perm. Torque* - Basis for calculations see page 274
11.3 Nm
MDG
perm. Torque* - Basis for calculations see page 274
15.7 Nm
GEW
Weight per pair
216 g
CTN
Customs tariff number
84839089
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models