Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
MÄDLER
Description
MAE-EL-KPL-RNT-ISIS/ASAS - Elastic Couplings RNT, Material Grey Cast Iron GG25, with hub version IS / IS and AS / AS
Bill of material
60520501_montiert_isis
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Coupling hubs: Grey Cast Iron GG25 (GJL 250), Plastic spider (insert): Polyurethane, shore hardness 92°A or 98°A
BE
Ordering details
2 x Couplings hubs, 1 x Spider 92° shore A or 98° shore A and 2 x Clamping bushes
HW
Note
Spiders with hardness 64°D Shore are not recommended for taper couplings
ARTNR1
Product No. Hub version
AUSF
Hub version
BG
Size
DMN92
Nominal torque - Spider 92° Shore A yellow
Nm
DMN98
Nominal torque - Spider 98° Shore A red
Nm
DH
mm
D
mm
LL
L
mm
L
l
mm
M
mm
E
mm
DMIN
d - min. Bore
mm
DMAX
d - max. Bore
mm
BNR
Taper Bush No.
BX1
Bore 1 adjustable
mm
Enter value for BX1
Bore 1 adjustable
mm
cm
inch
ft
BX2
Bore 2 adjustable
mm
Enter value for BX2
Bore 2 adjustable
mm
cm
inch
ft
MDZ
max. Speed at V=40m/s
1/min
GEW
Weight 1) - Weights refer to max. customized bore without keyways
kg
ARTNR2
Product No. - Spare Part Spider 92° Shore A yellow
DMM92
max. transmittable torque - Spider 92° Shore A yellow
Nm
DMW92
Alternating torque - Spider 92° Shore A yellow
Nm
ARTNR3
Product No. - Spare Part Spider 98° Shore A red
DMM98
max. Torque - Spider 98° Shore A red
DMW98
Alternating torque - Spider 98° Shore A red
Nm
GEW1
Weight Spiders
kg
CTN
Customs tariff number
84839081
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models