Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DA-0116-RC-MO - Linear Motion Guide DA 0116 RC with Ball Carriage
Bill of material
64990536_montiert1
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
BH
Ordering information
The track, carriage and end stop must be ordered separately. See Product No. Track, Carriage and End Stop.
HW
Note End Stops
One pair, with two screws. See catalogue page.
AUSF
Version
ARTNR1
Product No. Track
ARTNR2
Product No. Carriage
ARTNR3
Product No. End Stop
64990503 (1Paar)
SL
Slide length
mm
SB
Wide track
65 mm
SH
Height track
23 mm
GH
Total height
25 mm
WL
Length of carriage
177 mm
WB
Carriage width
56.5 mm
WH
Carriage height
20 mm
BA1
Bore distance carriage
30 mm
BA2
Bore distance carriage
110 mm
G
Thread carriage
4 x M6x16 mm
GEW
Weight
g
CTN
Customs tariff number
83024900
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型