Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
MLA 50 - External grille, aluminium, DN 400
Bill of material
0151.0116
ARTNR
Article number
0151.0116
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Article
MLA 50
AD
Air direction
Ventilation and air extraction
MFV
Max. flow velocity
4 m/s
I
Installation
outside
IS
Installation site
Wall
M
Material
Aluminium
CO
Colour
Anodised aluminium
W
Weight
3.4 kg
SNS
Suitable for nominal size
500 mm
OCS
Open cross section
1.526 cm²
WD
Width
552 mm
H
Height
530 mm
DE
Depth
45 mm
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799511168
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models