Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2254
Bill of material
52.54.0100
ARTIKELNR
Article number
52.54.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
2.08 kg/m
BZ1
Description
Profile mk 2254
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
20 x 95 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
767.00 mm²
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Maschinenbau Kitz
    mk 2038.51 - Adapter Profile
    Maschinenbau Kitz
    mk 2038.61 - Adapter Profile
    Maschinenbau Kitz
    mk 2038.55 - Adapter Profile
    Maschinenbau Kitz
    mk 2038.56 - Adapter Profile
    Maschinenbau Kitz
    mk 2038.60 - Adapter Profile
    Maschinenbau Kitz
    mk 2038.50 - Adapter Profile
    Maschinenbau Kitz
    mk 2038.65 - Adapter Profile
    Maschinenbau Kitz
    Wear Strip mk 1033 - For the system of KTF-2010 extraction
    Maschinenbau Kitz
    Profile mk 2007
    Maschinenbau Kitz
    Profile mk 2040.76
    Maschinenbau Kitz
    Profile mk 2251
    Maschinenbau Kitz
    Profile mk 2060
    Maschinenbau Kitz
    mk 2038.07 - Use with guide rod ø16 mm
    Maschinenbau Kitz
    Profile mk 2075
Previews
3D
Dimension
2D
Download CAD models