Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Metalwork
Description
Cylinder series ISO 15552 series 3
Bill of material
1213500001AN
CODE
Code
DI
Diameter
TYPE
Type
EX
Execution
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
MAT
Material
SE
Seal
VER
Version
AC1
Front accessories
AC2
Rear accessories
AC3
Intermediate accessories
AC4
Left sensors
AC5
Right sensors
XV
Model EN position
mm
INFO
Catalogue
Catalogue
PL
mm
VD
mm
A
mm
B
mm
B1
mm
WH
mm
C1
mm
CH1
mm
CH2
mm
CH3
mm
KK
Thread
D
mm
TG
mm
VA
4 mm
F
mm
EE
Thread
RT
Thread
E
mm
R
0 mm
L
mm
L0
mm
L1
0 mm
ZM
mm
BG
mm
N
mm
P
mm
Q
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Metalwork
    Guide unit for cylinders series ISO 15552
    Metalwork
    Mini-cylinders series ISO 6432
    Metalwork
    Compact cylinder ISO 21287 series LINER male piston rod - ISO 21287
    Metalwork
    FORK - MODEL GK-M
    Metalwork
    Cylinder series ISO 15552 type A configurator
    Metalwork
    ROD EYE - MODEL GA-M
    Metalwork
    FEMALE HINGE - MODEL B
    Metalwork
    Compact cylinder ISO 21287 series LINER female piston rod - ISO 21287
    Metalwork
    Cylinder series ISO 15552 standard
    Metalwork
    Short stroke cylinder series SSCY
    Metalwork
    MALE HINGE - MODEL BA
    Metalwork
    FEMALE HINGE - MODEL B
    Metalwork
    Cylinder series ISO 15552 Ø160-200
    Metalwork
    FEMALE HINGE - MODEL B
Previews
3D
Dimension
2D
Download CAD models