Catalog navigation
CAD model selection
Selectable products: 308
HELP_VARIABLE
Société / Etablissement
MICHAUD CHAILLY - Direct Transmission
Description
Modèle B23-GB4E-N/NS - Guidage à 4 rangées de billes forte capacité - Standard
Nomenclature
Michaud Chailly B23-GB4E-30-N-W1-1800/NS
REF
Référence
L
Longueur du rail
W
POS
Position chariot
L1
mm
L2
mm
L3
mm
L5
mm
Enter value for L5
mm
cm
inch
ft
L6
mm
L7
mm
L8
mm
L10
mm
L11
mm
L12
mm
H1
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
D1
mm
D2
mm
D3
mm
E1
mm
E2
mm
E4
mm
V2
C
0.00 kN
C0
kN
MX
kNm
MY
kNm
MZ
kNm
CM
0.00 kg
RM
kg/m
INFOS
Informations
Information
INFOTEXTE
WEB
WWW
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models