Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MINDMAN
Description
MCBQV2 - Rod locking cylinders
Bill of material
MCBQV2-11-50-50
MODEL
Model
MCBQV2
STYLE
Style
TUBE
Tube I.D.
mm
STROKE
Stroke
mm
Inserisci valore per STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Inserisci valore per POS
Position of stroke
mm
cm
inch
ft
MAGNET
Magnet
SWITCH
Sensor switch
WL
Wire length
NSW
Number of sensor switch
A
mm
AL
mm
B
mm
BF
mm
B1
mm
B2
mm
D
mm
DD
E1
mm
E2
mm
EA
EB
G
mm
H
mm
J
4 mm
K
mm
L
mm
R
mm
S
T
mm
U
mm
UC
4.5 mm
UD1
mm
UD2
WF
mm
Y
mm
ZB
mm
HOLDER
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD