Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MINDMAN
Description
MAD-4225-4250-4275 - Shock absorbers(Adjustable)
Bill of material
MAD-4225-M42x1.5
MODEL
Model
IT
Impact head
TD
Thread
M42x1.5
ST
Stroke
mm
A
mm
B
mm
C
44.5 mm
D
12.0 mm
E
mm
F
mm
G
28.5 mm
H
50.0 mm
I
15.0 mm
J
mm
K
mm
WT
Weight (g)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models