Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SPJM, RSPJM, PSPJM - Precision Linear Shafts - Both Ends Male Thread Pipe Type
Bill of material
SPJM13-25-F2-B0-P12-T2-S0-Q12
PN
Part No.
MAT
Material
52100 Bearing Steel
HT
Heat Treatment
Induction Hardening 58 HRC~
ST
Surface Treatment
D
mm
ALT1
Outer Dia. Tolerance (High Precision Class)
DTOL
D Tolerance
mm
P
P Selection
Q
Q Selection
ALT2
L Dimension Tolerance
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
DD
d
mm
Y
Y Max.
mm
R
mm
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
W
mm
LL1
l1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models