Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
C-MTSRW, C-MTSTRW - Economy Lead Screws - Both Ends Stepped
Bill of material
C-MTSRW14-80-F2-V8-S2-Q8
PN
Part Number
MAT
Material
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
V
V Selection
mm
Q
Q Selection
mm
P
P Pitch
mm
ALT1
Flat Machining
FV
FV 0.5mm Increment
mm
FQ
FQ 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ALT3AC
AC Retaining Ring Groove
AC
AC 0.1mm Increment
mm
ALT3AQ
AQ Retaining Ring Groove
AQ
AQ 0.1mm Increment
mm
ALT2
Wrench Flats
SQ
SQ 1mm Increment
mm
SC
SC 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ALT4MC
MC Coarse Tapping
MC
MC (Selection Range)
ALT4MQ
MQ Coarse Tapping
MQ
MQ (Selection Range)
ALT5BV
BV Threaded
BV
BV 1mm Increment
mm
ALT5BC
BC Threaded
BC
BC 1mm Increment
mm
ALT6
Square Chamfering
WALT6
W 1mm Increment
mm
AALT6
A 1mm Increment
mm
ALT7
Keyway
KC
KC 1mm Increment
mm
KV
KV 1mm Increment
mm
CALT7
C 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models