Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
HCLSG, HCLSGH, PHCLSG, PHCLSGH, GHCLSG, SHCLSG, SHCLSGH, GSHCLSGH - Hinge Pins - Set Screw Flat with Shoulder Type
Bill of material
HCLSG13-15.0-E1-F0
PN
Part No.
MAT
Material
HARD
Hardness
ST
Surface Treatment
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT2
L Dimension Tolerance
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
A
mm
UU
u
mm
ALT1
Flange Thickness
TC
TC 0.5mm Increment
mm
T
mm
NN
(n)
mm
N
(N)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models