Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BMSL, BSML, BSZL, BSXL, NMSL, NSML, NSZL, NSXL - Ball Plungers - Stainless Steel Long Type
Bill of material
BMSL6
PN
Part No.
TYS
Ball Selection
LS
Load Selection
MATMB
Material of Main Body
304 Stainless Steel Equivalent
MATB
Material of Ball
440C Stainless Steel
HARDB
Hardness of Ball
55HRC~
MATS
Material of Spring
631 Stainless Steel
MATSP
Material of Spacer
304 Stainless Steel
OT
Operating Temperature
-30~260 °C
M
M (Coarse)
DD
d
mm
S
mm
L
mm
LL
l
mm
B
mm
LOMIN
Load Min.
N
LOMAX
Load Max.
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models