Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BPSL, BPJL, BSJL, BPWL, NPSL, NPJR, NSJL, NSWL_mb - Ball Plungers - Long Type
Bill of material
BPSL6mb
PN
Part No.
TYS
Ball Selection
LS
Load Selection
MATMB
Material of Main Body
1045 Carbon Steel
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
52100 Bearing Steel
HARDB
Hardness of Ball
55HRC~
MATS
Material of Spring
SWP-B
MATS1
Material of Spacer
Brass
OT
Operating Temperature
-30~80 degree
M
M (Coarse)
DD
d
mm
S
mm
L
mm
LL
l
mm
B
mm
LOMIN
Load Min.
N(kgf)
LOMAX
Load Max.
N(kgf)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models