Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
FSWNWF, FSWJWF,FSWSWF,FSWAWF - Flat Stoppers - Hole Selection - 2 Holes
Bill of material
FSWNWF15-10-35-X10-M4
PN
Part Number
MAT
Material
HARD
Hardness
40~45HRC
A
mm
HS
Hole Selection
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X
X 1 mm Increment
mm
Enter value for X
X 1 mm Increment
mm
cm
inch
ft
HT
Hole Type
ALT1
Counterbored Hole Depth
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models