Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
PJS, PJL, PJH, PJX, NPJS, NPJL, NPJH, NPJX, PJS-N, PJL-N, PJH-N, PJX-N, NPJS-N, NPJL-N, NPJH-N - Spring Plungers - Steel Type
Bill of material
PJS8-3
PN
Part No.
TYS
Type Selection
NS
Nose Selection
LS
Load Selection
MATMB
Material of Main Body
1045 Carbon Steel
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATP
Material of Pin
1045 Carbon Steel
HARDP
Hardness of Pin
57~63HRC (Carburization)
STP
Surface Treatment of Pin
Trivalent Chromate
MATS
Material of Spring
SWP-B Spring Steel
OT
Operating Temperature
-30~80 °C
M
M (Coarse)
SS
S Selection
mm
DD
d
mm
LL
l
mm
L
mm
B
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models