Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
PXSP, PXSPL - Indexing Plungers - Side Pushing Cam Type
Bill of material
PXSP6
PN
Part No.
PXSP6
TS
Type Selection
MATK
Material of Knob
Polyacetal
MATMB
Material of Main Body
1045 Carbon Steel
STMB
Surface Treatment of Main Body
Black Oxide
MATP
Material of Pin
1045 Carbon Steel
HARDP
Hardness of Pin
50~60 HRC (Carburized)
STP
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
SUS631J1
B
6 mm
LMIN
Load min.
0.1 N
LMAX
Load max.
1.9 N
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели