Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
TPCAT 11, TPCATZ 11 - Taper Pin Locating Block Sets 1
Bill of material
TPCAT20y11
PN
Part No.
SMP
Screw Mounting Position
MAT
Material
D2 Tool Steel or Equivalent
HARD
Hardness
58~62 HRC
D
mm
L
mm
L1
mm
F
mm
G
mm
V
mm
E
mm
M
DD1
d1
0 mm
DD
d
0.0 mm
DD2
d2
0.0 mm
HH
h
0 mm
AB
Aplicable Bolts
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models