Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
N-MSTKD-BBD - Contact Switches - Bolt Type M6 - With LED
Bill of material
N-MSTKD-BBD
PN
Part No.
N-MSTKD-BBD
MATCP
Material of Contact Part
420 Stainless Steel
HARDCP
Hardness of Contact Part
45~50HRC
MATMB
Material of Body
303 Stainless Steel
CORD
Cord
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bemding Radius R7
AC
Accessories
Hexagon Nut 2 pcs. (M6 Thickness 3.2 Wrench Size 8)
MP
MxP (Fine)
M6x0.75
STROKE
Stroke
2.8 mm
OP
Operating Point
0.3 from Tip (Repeatability 0.005) mm
CF
Contact Force
1 N
CM
Contact Mechanism
NC (Normally Off)
L
20.5 mm
LL
l
10.5 mm
B
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models