Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FGFMB - Free Guide Arms - Mechanical Locking Flexible Type - Tip Holder Through Hole
Bill of material
FGFMB
PN
Part No.
FGFMB
TP
Type Selection
FGFMB
MATA
Material of Arm
1213 Carbon Steel
STA
Surface Treatment of Arm
Electroless Nickel Plating
MATTP
Material of Tip Part
1213 Carbon Steel
STTP
Surface Treatment of Tip Part
Electroless Nickel Plating
MATM
Material of Magnet
1018 Carbon Steel (Neodymium Magnet ABS)
STM
Surface Treatment of Magnet
Black Oxide
W
Weight
1.1 kg
ARL
Allowable Reference Load
4.9 N
PF
Pull Force
80 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models