您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
FWS-D4-V0-T1
Misumi
metric
26_washers_collars/shim
Powered by
CAD模型選擇
{misumi/metric/26_washers_collars/fwssc.prj},{NB=FWS-D4-V0-T1},{TP=FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, FWSUS},{MAT=7},{ST=-},{D=4.0},{ALT7=},{V=0.0},{T=1.0},{ALT1=},{ALT2=},{SC=0},{WSC=0},{ALT3=},{ALT4=},{ALT8=},{CC=0},{WCC=0},{ALT9=},{CV=0},{WCV=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Misumi
Description
FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, FWSUS - Metal Washers - Standard Grade - Dimension Configurable -
Bill of material
FWS-D4-V0-T1
PN
Part Number
FWS-D4-V0-T1
TP
Type Selection
FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, FWSUS
MAT
Material
Low Carbon Steel
1045 Carbon Steel
Aluminum Alloy 2000 series
Brass(C3604)
304 Stainless Steel
SUS316(316 Stainless Steel)(1.4401_X5CrNiMo17-12-2)
Low Carbon Steel
1045 Carbon Steel
Aluminum Alloy 2000 series
Brass(C3604)
304 Stainless Steel
SUS316(316 Stainless Steel)(1.4401_X5CrNiMo17-12-2)
ST
Surface Treatment
-
-
D
D 0.5mm Increment; D20 or more / 1mm Increment
4.0
4.5
5.0
5.5
6.0
6.5
7.0
7.5
8.0
8.5
9.0
9.5
10.0
10.5
11.0
11.5
12.0
12.5
13.0
13.5
14.0
14.5
15.0
15.5
16.0
16.5
17.0
17.5
18.0
18.5
19.0
19.5
20.0
21.0
22.0
23.0
24.0
25.0
26.0
27.0
28.0
29.0
30.0
31.0
32.0
33.0
34.0
35.0
36.0
37.0
38.0
39.0
40.0
41.0
42.0
43.0
44.0
45.0
46.0
47.0
48.0
49.0
50.0
51.0
52.0
53.0
54.0
55.0
56.0
57.0
58.0
59.0
60.0
61.0
62.0
63.0
64.0
65.0
66.0
67.0
68.0
69.0
70.0
71.0
72.0
73.0
74.0
75.0
76.0
77.0
78.0
79.0
80.0
81.0
82.0
83.0
84.0
85.0
86.0
87.0
88.0
89.0
90.0
91.0
92.0
93.0
94.0
95.0
96.0
97.0
98.0
99.0
100.0
4.0
4.5
5.0
5.5
6.0
6.5
7.0
7.5
8.0
8.5
9.0
9.5
10.0
10.5
11.0
11.5
12.0
12.5
13.0
13.5
14.0
14.5
15.0
15.5
16.0
16.5
17.0
17.5
18.0
18.5
19.0
19.5
20.0
21.0
22.0
23.0
24.0
25.0
26.0
27.0
28.0
29.0
30.0
31.0
32.0
33.0
34.0
35.0
36.0
37.0
38.0
39.0
40.0
41.0
42.0
43.0
44.0
45.0
46.0
47.0
48.0
49.0
50.0
51.0
52.0
53.0
54.0
55.0
56.0
57.0
58.0
59.0
60.0
61.0
62.0
63.0
64.0
65.0
66.0
67.0
68.0
69.0
70.0
71.0
72.0
73.0
74.0
75.0
76.0
77.0
78.0
79.0
80.0
81.0
82.0
83.0
84.0
85.0
86.0
87.0
88.0
89.0
90.0
91.0
92.0
93.0
94.0
95.0
96.0
97.0
98.0
99.0
100.0
mm
ALT7
I.D. Dimension
Not applicable
Not applicable
V
V 0.5mm Increment; V3 or More (0.1mm Increment for WVE)
0.0
2.0
0.0
2.0
mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
確定
ALT1
Internal Notch
Not applicable
Not applicable
ALT2
Flats
Not applicable
Not applicable
SC
SC 1mm Increment
0
0
mm
WSC
WSC 1mm Increment
0.000
0.000
mm
ALT3
Inner Diameter Tolerance
Not applicable
Not applicable
ALT4
Outer Diameter Tolerance
Not applicable
Not applicable
ALT8
O.D. C Chamfering
Not applicable
Not applicable
CC
CC 0.5mm Increment
0.000
0.000
mm
WCC
WCC 0.5mm Increment
0.000
0.000
mm
ALT9
I.D. C Chamfering
Not applicable
Not applicable
CV
CV 0.5mm Increment
0.000
0.000
mm
WCV
WCV 0.5mm Increment
0.000
0.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求