Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FELP, FELPA - Polyester Felt Sheet
Bill of material
FELP1-20-20
PN
Part No.
FELP1-20-20
TP
Type Selection
Polyester Felt Sheet
TYS
Type Selection
MAT
Material
Polyester Felt
DEN
Density
0.2 g/cm3
COLOR
Color
White
AT
Allowable Temperature (Degree Celsius)
0~120
TS
T Selection
mm
A
A 10mm Increment
mm
Enter value for A
A 10mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+2/-2 mm
B
B 10mm Increment
mm
BTOL
B Tolerance
+2/-2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models