Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
NTUSF_H, NTUHF_H, NTUMF_H, NTULF_H, NTNRF_H, NTNFF_H - Urethane & Rubber Sheets with Oil-Resistant Adhesives - A, B Dimension Configurable Type - Hole Type
Bill of material
NTUSF2H1-18-14-F9-G9-N3
PN
Part No.
MAT
Material of (1)
HARD
Hardness
COLOR
Color
Natural Color
ADS
Adhesive Surface (2)
Special Acrylic Adhesive Material
NO
Nominal
T
mm
TTOL
T Tolerance
+/-0.3 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+1.5/0 mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BTOL
B Tolerance
+1.5/0 mm
N
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models