Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RBZN, RBZC, RBZU, RBZS, RBZA, RBZF, RBZAM - Rubber Bumpers - Counterbore Hole
Bill of material
RBZN-D11-V3-H3-G7-L6
PN
Part No.
RBZN-D11-V3-H3-G7-L6
TP
Type Selection
RBZN, RBZC, RBZU, RBZS, RBZA, RBZF, RBZAM
MAT
Material
HARD
Hardness
COLOR
Color
Black
D
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
+/-0.5 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
GTOL
G Tolerance
+/-0.5 mm
V
V 1mm Increment
mm
VTOL
V Tolerance
+/-0.5 mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
HTOL
H Tolerance
+/-0.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models