Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
TRAT, TRBT, TRCT, TRDT - Trims
Bill of material
TRAT0.4-B-3-L1
PN
Part Number
TRAT0.4-B-3-L1
TP
Type Selection
TRAT, TRBT, TRCT, TRDT
TS
Type Selection
MATMB
Material of Main Body
Thermoplastic Elastomer (TPE)
MATCB
Material of Core Bar
Aluminum Alloy
T
mm
COLOR
Color Selection
PS
Pattern Selection
L
L 1m Increment
m
A
4.3 mm
B
10.0 mm
W
0.4 mm
TT
t
1.9 mm
MBR1
Min. Bending Radius of Bending Direction 1
30 mm
MBR2
Min. Bending Radius of Bending Direction 2
30 mm
MBR3
Min. Bending Radius of Bending Direction 3
20 mm
PT
Plate Thickness (Range of T)
0.3~0.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models