Catalog navigation
Wybór modelu CAD
Dostępne producty: 11
HELP_VARIABLE
Company
Misumi
Description
CLKTB, CLKTS - Clamp Links - Standard Type for Rod End Bearing - Thick Type
Bill of material
CLKTB12-5-20
PN
Part No.
MAT
Material
AC
Accessories
Hexagon Socket Head Cap Screw
MATAC
Material of Accessories
4137 Alloy Steel
D
mm
DDS
d Selection
mm
ALT1
Part d Reamer Machining (dH7 and L Tolerance)
DDTOL
d Tolerance
0 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+0.1/-0.1 mm
LL
l
mm
T
mm
W
mm
F
mm
G
mm
AB
Applicable Bolts M
DD1
d1
mm
ALT2
C Chamfering
ALT3
Part d Slotted Hole
Z
Z 1mm Increment
mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD