Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Misumi
Description
HBLUQ8-45 - Brackets For Heavy Load Frames 90mm 160mm For Square Aluminum Frames
Bill of material
HBLUQ8-45
PN
Part No.
HBLUQ8-45
TP
Type Selection
HBLUQ8-45
MAT
Material
A6N01SS-T5
ST
Surface Treatment
Clear Anodizing
FEAT
Features
Brackets For Heavy Load
SLOT
Slot Width Frame
Slot Width 10 Frame
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
846 g
AB
Applicable Bolt
CBM8-25
NOB
No. of Bolts
8
AN
Applicable T-Nut
HNTT8-8
NON
No. of Nuts
8
AL
Allowable Load
7056 N
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD