Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSNT8-45 - Brackets with Caps HFS8-45 45mm Square
Bill of material
HBLFSNT8-45
PN
Part No.
HBLFSNT8-45
TP
Type Selection
HBLFSNT8-45
MATC
Material of Cover
Polyamide (Black)
MATB
Material of Bracket Body
ADC12
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
62 g
AC
Accessory Components
Bracket Body (1 pc.), Cover for Bracket (1 pc.)
AB
Applicable Bolt
CBM8-20
NOB
No. of Bolts
2
AN
Applicable T-Nut
HNTT8-8
NON
No. of Nuts
2
AL
Allowable Load
2058 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models