Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPEMT, HPERT, HPEVT - PVC Sheets
Bill of material
HPEMT0.2-1
PN
Part No.
HPEMT0.2-1
TS
Type Selection
MAT
Material
Vinyl Chloride (PVC)
COLOR
Color
Transparent
AT
Allowable temperature (deg Celsius)
0~60
T
T (Nominal)
0.2 mm
L
L Length
m
TA
T Thickness (Actual Dimension)
0.2 mm
W
W Width
1.2 m
MASS
Mass
0.3 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models