Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE20B - Economy chain20B
Bill of material
C-CHE20B-4
PN
Part Number
C-CHE20B-4
NO
No.
20B
NOL
Number of Link (Specify Even Number)
PITCH
Pitch
31.75 mm
HH
h
20.2 mm
MM
m
23.8 mm
NN
n
44 mm
T
3.6 mm
TT
t
4.5 mm
D
Dia. D
10.19 mm
R
Dia. R
19.05 mm
H
26 mm
W
19.56 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models