Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE25 - Economy chain25
Bill of material
C-CHE25-4
PN
Part Number
C-CHE25-4
NO
No.
25
NOL
Number of Link (Specify Even Number)
PITCH
Pitch
6.35 mm
HH
h
3.9 mm
MM
m
4.8 mm
NN
n
8.7 mm
T
0.75 mm
TT
t
0.75 mm
D
Dia. D
2.31 mm
R
Dia. R
3.3 mm
H
5.9 mm
W
3.18 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models