Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
Standard Shape B
Bill of material
T10-25-22B
STDST
Standard stock
Standard stock item
STDRT
Number of Teeth
DESCR
Description
T10 - Belt Width 25 mm
ORDER
Order Number
MATERIAL
Material
Steel
SOB
Shape of Bore
D1
Diameter
mm
Enter value for D1
Diameter
mm
cm
inch
ft
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
KW
Keyway
TH
Tapping Hole
THP
Tapping Hole (position)
THS
Tapping Hole Size
THNA
Tapping Hole (number angle)
FLA
Flange
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
LA
Pulley width
32 mm
LB
Total width
45 mm
W
Tooth width
27 mm
H
Width of step for the flange
2.5 mm
HH
Height
2.83 mm
K
Boss width
13 mm
D
Outside Diameter
mm
T
Thickness
mm
DMIN
Bore (min.)
mm
DMAX
Bore (max.)
mm
FL
Flange Number
F
Flange outer diameter
mm
M
Flange inner diameter
mm
FD
Diameter of curve point in the flange
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models