Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Motovario
Description
PC-NMRL - Pre-stage helical model + worm geared motor fitted for motor coupling version PAM with torque limiter
Bill of material
PC 071 NMRL 075 30 (3x10) 120x19 28 BS
PC
Size prestage
GR
Size
RAP
Ratio
COLL
Connection
ES
Design
PAM
Input PAM flange
ACU
Output hole shaft (d)
VB
Double input shaft
TFU
Output flange
DFU
Output flange dimension (d)
-
PFU
Output flange position
BR
Torque arm
PB
Pos. torque arm
CAP
Cover
TIP
Motor type
GRA
Motor size
SIGLA
Sign
mm
RAF
Cooling
-
FC
Motor execution
-
TF
Break type
-
AF
Brake power supply
-
COP
Terminal box cover
-
CVE
Fan cover
-
MOR
Pos. terminal box
A
mm
AC
- mm
BB
mm
BM
- mm
D
mm
DG
mm
DM
- mm
E
- mm
F
- mm
G
mm
GG
mm
G2
mm
H
mm
I
mm
I2
mm
K
mm
L
mm
LB
- mm
LL
- mm
LM
mm
N
mm
PM
mm
PM1
- mm
Q
mm
R
mm
S
mm
TM
- mm
TT
mm
T1
mm
T2
mm
V
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models