Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MOVET
Description
Star grip stainless steel, female, concave shaft
Bill of material
MOVET+4061408067848
TYP
Type
45830020E/40SL28
BESTNR
Order no.
4061408067848
LODLEVEL
Level of detail
DES
Description
Star grip Ø40, internal thread M8 x 20
D
40 mm
D1
24 mm
SW
36 mm
F
Thread
M8x20
H
28 mm
H1
16 mm
INFO
Download-Link
Download-Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models