Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.030.20.18300...1 - Gas Spring, compact, side connection
Bill of material
NC.030.20.18300.025.1
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.030.20.18300
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force 1 (150 bar)
18410 daN
IIF
Initial Force 2 (150 bar)
0 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
150 mm
L1
Total length
mm
Q
Safety stroke
3 mm
L
Cylinder length
mm
AK
Ø ROD
100 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Charging adapter
18 CG 1-Q
PB
Product name
POWER COMPACT STROKE
SERIEN
Series
CS-KC
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    6-270 - Heavy Duty Handle
    Märkische Stanz-Partner
    NCI.BK.TEBK - GS, Accessories: Adapter
    Dirak
    6-220 - Drawing Pocket, self adhesive
    Dirak
    1-250 - Pull-and-Lock Hook
    Märkische Stanz-Partner
    NCI.BK.KRM8 - GS, Accessories: Adapter
    NANKAI SEIKO CO., LTD. (SMT)
    RS
    Märkische Stanz-Partner
    NC.88.00.095.0114 - Flange
    NANKAI SEIKO CO., LTD. (SMT)
    ZZ with Setscrew
    Dirak
    1-205 - Compression-Latch,Heavy Duty version
    NANKAI SEIKO CO., LTD. (SMT)
    2RS
    NANKAI SEIKO CO., LTD. (SMT)
    OPEN
    Dirak
    6-111 - Slam Latch for Profile-Cylinder
    Dirak
    6-115 - Polyamide Lock Cover
    NANKAI SEIKO CO., LTD. (SMT)
    OPEN
Previews
3D
Dimension
2D
Download CAD models