Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mungo Befestigungstechnik
Description
Concrete Screw MCS - Concrete Screw MCS-I with metric internal thread, M8-M10
Bill of material
Mungo MCS-I Betonschrauben 6x35 5540603
ARTNR
Article code
LODLEVEL
LOD Level
BN
article description
HS
Manufacturer
Mungo Befestigungstechnik AG
M
Material
Steel
OF
Surface
Zinc plated
UG
Underground
cracked and non-cracked concrete of strength C20/25 to C50/60
Z
Approvals
Option 1, Part6, C1, F120
DNOM
PlugØ
6 mm
GEW
Thread/Screw Ø
7.5
TFIX
Usable length / variable setting depth
mm
L
Length
mm
D0
Drill-hole Ø
6 mm
SW
Drive/Wrench size
13 mm
HMIN
Minimum thickness of concrete member
80 mm
HNOM
Length of screw in building material / variable setting depth
35 mm
H1
Drilling depth / variable setting depth
40 mm
CMIN
Min. edge distance/at distance betw. anchors
35/40/40 mm
SMIN
Min. distance betw. anchors/at edge distance
35/40/40 mm
DF
Clearance hole in fixture
8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models